??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 517-351-NO-C-S49-00,2
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 517-351-NO-C-S49-00,2
VERF
Availability
Available
BC
Order code
BES01MT
TC
Artikelbezeichnung
BES 517-351-NO-C-S49-00,2
PX
Product view
40868_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
block style
W
Gewicht
0.016 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 30 x 10.5 x 16.5 mm, Style Housing = 30x10.5x16.5, Installation = for flush mounting, Range = 2 mm, Switching output = PNP normally closed (NC), Switching frequency = 2500 Hz, Housing material = PBT, GF20, Material sensing surface = PBT, GF20, Connection = Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP65, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.